The Keysight 1160-series family of miniature passive probes offers modular construction and reliability. Modular construction allows individual replacement of probe tips. The improved cable and strain relief design increase reliability. The discontinued 1160A, 1161A and 1164A can be replaced with the N2873A. The discontinued 1162A can be replaced with the N2870A. The discontinued 1163A can be replaced with the N2874A.
Model Number | Available | Discontinued |
---|---|---|
1165A | ♦ | |
1164A | ♦ | |
1163A | ♦ | |
1162A | ♦ | |
1161A | ♦ | |
1160A | ♦ |
Links to PDF Documents
Compatibility
Oscilloscope Series | Compatible |
---|---|
HD3-Series | ♦ |
Z-Series | |
V-Series | |
S-Series | |
90000 Q-Series | |
90000 X-Series | |
90000A Series | |
86100D DCA-X | |
80000B Series | ♦ (with E2697A 1 MΩ adapter) |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | ♦ |
7000 Series | ♦ |
6000 X-Series | |
6000 Series | ♦ |
5000 Series | |
4000 X-Series | ♦ |
3000 X-Series | ♦ |
2000 X-Series | ♦ Excluding the 1163A |
1000 Series | |
54830 | ♦ |
Old Infiniium Models | Compatible Probe |
---|---|
54810A | 1160A, 1162A, 1163A, 1164A |
54815A | 1160A, 1162A, 1163A, 1164A |
54820A | 1160A, 1162A, 1163A, 1164A |
54825A | 1160A, 1162A, 1163A, 1164A |
54830B/D | 1162A, 1163A, 1165A |
54831B/D | 1162A, 1163A, 1165A |
54832B/D | 1162A, 1163A, 1165A |
54833A/D | 1162A, 1163A, 1165A |
54835A | 1161A, 1162A, 1163A |
54845A/B | 1161A, 1162A, 1163A |
54846A/B | 1161A, 1162A, 1163A |
MSO/DSO8104A | 1162A, 1163A, 1165A |
MSO/DSO8064A | 1162A, 1163A, 1165A |